Continuous Water Quality Monitoring System

Built for Section 82
Mock up of continuous water quality monitoring

Real-time insight. Reliable compliance. Smarter river protection.
Water companies are under growing pressure to improve visibility of in‑river water quality, meet Section 82 requirements, and demonstrate environmental responsibility to regulators and the public. Yet many critical monitoring points sit in remote, hard‑to‑reach locations with no access to mains power or stable communications.

Our Continuous River Monitoring Solution gives project engineers a robust, scalable way to monitor water quality 24/7 — even in the most challenging locations. Powered by solar, built for the field, and designed for total data confidence, it provides the real‑time intelligence needed to protect rivers, detect events earlier, and maintain full compliance across AMP8 and AMP9.
Why water suppliers choose this solution:
Engineered for Remote Locations

Operate confidently where power and communication infrastructure doesn’t exist. Our solar platform ensures continuous uptime, even in poor weather conditions.


Real-Time Data for Faster Decisions

Continuous, high‑frequency monitoring delivers early detection of pollution and discharge events — supporting proactive intervention and regulatory compliance.

Integrated End‑to‑End Approach

The solution covers installation, maintenance, calibration, telemetry, and data assurance — reducing operational burden and improving data reliability.

A Complete Monitoring System - Built for Section 82
Our solar‑powered monitoring stations enable continuous measurement of key parameters, including:

  • pH
  • Turbidity
  • Dissolved Oxygen
  • Temperature
  • Ammonia
  • Conductivity

Each station combines high‑accuracy field instrumentation with intelligent power management, secure telemetry, and seamless integration into your existing digital systems. The result: reliable, high‑frequency data you can trust.
The Industry Challenge
Water companies must monitor river health continuously to detect discharge events and comply with Section 82 of the Environment Act. However, many required locations lack mains power, reliable connectivity, or the infrastructure needed for continuous operation.

Our Engineered Solution
Endress+Hauser engineered a resilient, solar‑powered river monitoring system capable of continuous measurement and dependable data transfer. The system was rigorously tested to validate:

  • Instrument and telemetry performance
  • Energy harvesting and storage efficiency
  • Robustness in variable river conditions

Insights from this testing were used to refine power management, data transmission reliability, and long-term durability.

The Value we Deliver:
  • Continuous monitoring in remote and challenging environments
  • Reliable, real-time data to support early event detection
  • Improved legislative compliance with Section 82
  • Greater operational intelligence to guide environmental and network decisions
Ready to Transform Your Monitoring?
If you're planning Section 82 deployments, expanding your monitoring network, or upgrading legacy systems, our Continuous River Monitoring Solution gives you a proven, scalable approach.

Ready to improve visibility, strengthen compliance, and protect your rivers?
LinkedInYoutubeFacebook
Copyright © Endress+Hauser Group Services AG     Imprint      Terms of use      Data protection      Legal information
Modern Slavery Statement      Contact
LinkedInYoutubeFacebook
Copyright © Endress+Hauser Group Services AG

Imprint      Terms of use      Data protection      Legal information      Modern Slavery Statement      Contact
FacebookYoutubeLinkedIn
FacebookYoutubeLinkedIn