Throughout industry, the accurate measurement of water and wastewater is indispensable for optimal process control. A variety of influences, such as a close-knit pipeline network or obstacles in the pipe, cause flow turbulences that affect accuracy. Promag W from Endress+Hauser features the “0 x DN full bore” option, a solution for this challenge that is the only one of its kind in the world: maximum measuring performance without tube restriction and thus without pressure loss.
Promag W 300/400/500 flowmeters with the “0 x DN full bore” option measure with high accuracy (±0.5%). They are particularly suitable for installation in tight spaces, e.g. on skids, as they do not need any inlet or outlet runs. Thus, Promag W can easily handle frequently occurring swirl downstream of obstacles such as pipe bends, insertion devices, build-up on the pipe wall, protruding seals or different inside diameters. Thanks to the design without restriction, there is no pressure loss.