Global leader in measurement instrumentation, services and solutions for industrial process engineering
Global leader in measurement instrumentation, services and solutions for industrial process engineering

Micropilot FWR30 - The cloud connected radar level sensor

Continuous simplicity from scratch. The world’s first wireless 80 GHz IIoT radar sensor. The smart level transmitter unifies high-end technology in a cost-effective sensor. Together with the digital services Netilion Value, Netilion Analytics or SupplyCare Hosting, the battery powered sensor ensures reliable and remote level monitoring and positioning. Its simplicity and extensive features save time, ensure continuity and optimise logistics and storage processes. The secure and certified solution provides access to information on asset and inventory status anywhere, anytime.
Benefits
  • Full transparency in storage and transportation of liquids
  • Simplified solution from procurement to operations
  • Secure data transmission combined with a comprehensive, flexible, digital service portfolio
  • Information access anywhere, anytime
Field of application
  • Level measurement and tracking of mobile plastic tanks like IBCs
  • Level measurement and inventory management of plastic tanks which are not located on a plant
  • User or vendor managed inventory monitoring of mobile and stationary plastic tanks containing consumables where is it difficult to power, and you need real time transparency to avoid critical stops in your process
Features and specifications
Continuous/Liquid
Level Radar
Characteristic / Application
  • Applications in all industries
  • Mobile and stationary plastic tanks (IBC tanks, storage tanks)

Operating Concept
Commissioning and operation via digital services like Netilion Value or SupplyCare Hosting

Frequency
80 GHz
Accuracy
±10 mm (0.39 in)
Process temperature
-20°C...+60°C (-4°F…+140°F)

Max. measurement distance
15 m (49 ft)
Application limits
DK <1.9

Metallized plastic tanks
Battery Life
Up to 15 years

Housing materials 
plastic PBT/ PC
Communication
Wireless

Mobile connectivity with NB-IoT, LTE-M or 2G (fallback)
Options
Mounting bracket IBC/ pipe

Mounting bracket wall/ ceiling
Looking for more information? Ready to talk? Want to discuss other inventory management solutions?
Simply fill in the form below to request for any other additional information or to speak to someone on our team about your requirements!

By submitting this form, I confirm I have read and understood the Privacy Policy*

LinkedInYoutubeFacebook
Copyright © Endress+Hauser Group Services AG     Imprint      Terms of use      Data protection      General Terms and Conditions
LinkedInYoutubeFacebook
Copyright © Endress+Hauser Group Services AG

Imprint      Terms of use      Data protection      General Terms and Conditions
Copyright © Endress+Hauser Group Services AG
Imprint
Terms of use
Data protection
General Terms and Conditions
 
FacebookYoutubeLinkedIn
Copyright © Endress+Hauser Group Services AG
Imprint
Terms of use
Data protection
General Terms and Conditions
 
FacebookYoutubeLinkedIn